Julkaise tuotteesi
Industrial Control Damper - Triple-V Parallel Blade - CD-85
Pottorff

Industrial Control Damper - Triple-V Parallel Blade - CD-85

Industrial Control Damper
Triple-V Blade

CD-85 control dampers emply a rugged channel frame and triple-V blades for automatic air control and manual balancing in medium to high pressure and velocity applications.

Tekniset tiedot
  • Standard Construction

    Frame: 8" x 2" x 12 ga. (203 x 51 x 2.8) galvanized steel channel.

    Blades: 7-3/4" x 12 ga. (197 x 2.8) galvanized steel - triple-V. Parallel.

    Axles: 1" (25) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Stainless steel sleeve-type, pivot in bushing, press fit into frame.

    Control Shaft: 1" x 6" (25 x 152) round drive axle with shaft support bracket and bearing mounted to damper frame with factory mounted/welded manual locking quadrant.

    Minimum Size:
    One Blade: 6" x 8" (152 x 178)
    Two Blades: 6" x 12" (152 x 305)

    Maximum Size:
    With Seals: 48" x 72" (1219 x 1829)
    Without Seals: 60" x 96" (1524 x 2438)


    Ratings

    Leakage:
    18.5 cfm/ft2 @ 20.0 in. wg. (0.09 m3/s/m2 @ 5.0 kPa) with low leakage seals
    16.0 cfm/ft2 @ 15.0 in. wg. (0.08 m3/s/m2 @ 3.8 kPa) with low leakage seals
    11.0 cfm/ft2 @ 7.0 in. wg. (0.06 m3/s/m2 @ 1.8 kPa) with low leakage seals

    Temperature:
    -65oF to 250oF (-54oC to 121oC) with no seals
    -40oF to 250oF (-40oC to 121oC) with EPDM seals

Tekniset tiedot
  • Yksilöity viiteIndustrial-Control-Damper-Triple-V-Parallel-Blade-CD-85
  • TuoteperheHVAC
  • TuoteryhmäAir Control Dampers
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-07-16
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • Uniclass 2015 -koodiPr_65_65_24
  • Uniclass 2015 -kuvausDuct dampers
  • CSI MasterFormat 2014 -koodi23 33 13.13
  • CSI MasterFormat 2014 -nimikeVolume-Control Dampers
  • OmniClass-numero23-33 29 37
  • OmniClass-nimikeVolume Control Dampers