Julkaise tuotteesi
HydroPanel II shower system with HydroGuard e420 thermostatic valve - HydroPanel II 450-e420E
Powers

HydroPanel II shower system with HydroGuard e420 thermostatic valve - HydroPanel II 450-e420E

HydroPanel II series 450-420E shower system combines HydroGuard T/P water control with the convenience of modular shrouding. HydroPanel II's stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical. The single unit shower mounts easily onto preassembled copper tubing with just three screws. Behind the shroud, a HydroGuard e420 valve uses a thermal actuator to provide tempered water and adjust to supply water variances. The powerful thermal actuator quickly senses any change in hot or cold supply pressure or temperature and responds to maintain the user-selected temperatures. The motor will also shut off the hot water if the cold water supply pressure fails. HydroPanel II units can be used for new or retrofit applications, such as single showers or for complete shower rooms. They are ideal in schools, health clubs, factories, and remodeled older buildings. Optional hand-held showers mounted on vertical glide rails provide easy shower access for users with limited mobility. Optional HydroPanel II Modular Shrouding provides easy to install, interlocking stainless steel panels to conceal all exposed room piping.

Tekniset tiedot
  • Features

    • The single unit shower mounts easily onto preassembled copper tubing with three screws
    • Stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical
    • For new or retrofit applications such as single showers or complete shower rooms in schools, health clubs, factories, and remodeled buildings
    • Pressure balancing valve cartridge quickly compensates for pressure changes and maintains the user adjusted temperature
Tekniset tiedot
  • Yksilöity viite450-e420E-HydroPanel-II
  • TuoteperheLavatory Tempering
  • TuoteryhmäTempering Valve
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-01-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliRuostumaton teräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • UNSPSC-nimiValves
  • UNSPSC-koodi401416
  • Uniclass 2015 -koodiPr_65_54_95_88
  • Uniclass 2015 -kuvausThermostatic mixing valves
  • OmniClass-numero23-27 31 29
  • OmniClass-nimikeMixing Valves
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING