Julkaise tuotteesi
HydroPanel II shower system with HydroGuard T/P series e700 combination valve - HydroPanel II 450-e700
Powers

HydroPanel II shower system with HydroGuard T/P series e700 combination valve - HydroPanel II 450-e700

HydroPanel II shower system with HydroGuard T/P Series e700 valve combines water control with the convenience of modular shrouding. HydroPanel II's stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical. HydroPanel II comes complete with stainless steel shrouding, series e700 valve with checkstops, piping, showerhead, end cap and mounting hardware. Some models feature a stainless steel soap dish. An optional hand shower comes pre-assembled with a full spray pushbutton hand shower, 60 in. hose, 18 in. mounted glide-bar and connectors. The series e700 valve is CSA approved and ASSE type T/P listed.

Tekniset tiedot
  • Features

    • Complete with stainless steel shrouding, Series e700 valve with checkstops, piping, showerhead, end cap, and mounting hardware
    • Stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical
    • Optional handshower comes pre-assembled with a full spray pushbutton handshower, 60 in. hose, 18 in. mounted glide-bar, and connectors
    • Series e700 valve is CSA approved and ASSE type T/P listed
Tekniset tiedot
  • Yksilöity viite450-e700-HydroPanel-II
  • TuoteperheLavatory Tempering
  • TuoteryhmäTempering Valve
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-01-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliRuostumaton teräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • UNSPSC-nimiValves
  • UNSPSC-koodi401416
  • Uniclass 2015 -koodiPr_65_54_95_88
  • Uniclass 2015 -kuvausThermostatic mixing valves
  • OmniClass-numero23-27 31 29
  • OmniClass-nimikeMixing Valves
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING