Julkaise tuotteesi
ESP HydroPanel II infrared sensor system - HydroPanel II 450 Infrared
Powers

ESP HydroPanel II infrared sensor system - HydroPanel II 450 Infrared

HydroPanel II infrared shower system combines the convenience of modular shrouding with the benefits of solid state electronic water control. The HydroPanel II's stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical. The ESP infrared shower system relies on infrared technology to sense the presence of a user and deliver tempered water to the shower with completely hands free operation. When the unit is powered, the ESP sensor emits an invisible infrared beam into the shower area. When a bather enters the field of this beam, a signal is transmitted to a solenoid valve, which opens and sends water to the showerhead. The shower will operate as long as the bather stands in front of the sensor, for the pre-set shower run time. The ESP HydroPanel II is ideal for new or retrofit applications in schools, health clubs, correctional facilities, and remodeled buildings - anywhere space, hygiene, and water conservation are concerns. Tempered water can be supplied to the ESP HydroPanel units by a master mixer such as the Powers HydroGuard 430 thermostatic mixing valve or Hi-Lo Cabinet Supply Fixture.

Tekniset tiedot
  • Features

    • Ideal for new or retrofit applications in schools, health clubs, correctional facilities, and remodeled buildings
    • Commercial grade non-metallic solenoid valve is slow closing to prevent water hammer
    • Stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical
    • Shower operates for a preset run time only when bather stands in front of the sensor's infrared beam
Tekniset tiedot
  • Yksilöity viite450-HydroPanel-II-Infrared
  • TuoteperheLavatory Tempering
  • TuoteryhmäInfrared Sensor
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-01-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliRuostumaton teräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • UNSPSC-nimiValves
  • UNSPSC-koodi401416
  • Uniclass 2015 -koodiPr_65_54_95_88
  • Uniclass 2015 -kuvausThermostatic mixing valves
  • OmniClass-numero23-27 31 29
  • OmniClass-nimikeMixing Valves
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING