Julkaise tuotteesi
HydroPanel II shower system with metering valve - HydroPanel II 450 Meter
Powers

HydroPanel II shower system with metering valve - HydroPanel II 450 Meter

HydroPanel II series 450-4000M Shower System combines the water control of metering valves with the convenience of modular shrouding. HydroPanel II's stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical. The single unit shower mounts easily onto preassembled copper tubing with just three screws. Behind the shroud, a mechanical metering valve delivers pretempered water to a showerhead. With the push of a button, the metering valve opens to allow water flow for a pre-set time (up to 60 seconds), then automatically closes. The button can be pushed at any time to restart the timer. Tempered water can be supplied by a master mixing valve like the Powers HydroGuard 430 Thermostatic Mixing Valve or Hi-Lo Cabinet Supply Fixture. The HydroPanel II units can be used for new or retrofit applications, such as single showers or for complete shower rooms. They are ideal in schools, health clubs, factories, prisons, and remodeled buildings. Optional hand-held showers mounted on vertical glide rails provide easy shower access for users with limited mobility. Optional HydroPanel II Modular Shrouding provides easy to install, interlocking stainless steel panels to conceal all exposed piping.

Tekniset tiedot
  • Features

    • For new or retrofit applications, such as single showers or complete shower rooms in schools, health clubs, factories, prisons, and remodeled buildings
    • A mechanical metering valve delivers pretempered water to a showerhead for a preset time (up to 60 seconds) with the push of a button, and then automatically closes
    • Shrouding mounts onto the preassembled copper piping with three screws for easy installation
    • Stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical
Tekniset tiedot
  • Yksilöity viite450-HydroPanel-II-Meter
  • TuoteperheLavatory Tempering
  • TuoteryhmäTempering Valve
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-01-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliRuostumaton teräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • UNSPSC-nimiValves
  • UNSPSC-koodi401416
  • Uniclass 2015 -koodiPr_65_54_95_88
  • Uniclass 2015 -kuvausThermostatic mixing valves
  • OmniClass-numero23-27 31 29
  • OmniClass-nimikeMixing Valves
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING