Julkaise tuotteesi
ESP HydroPanel II sensor system for single and multiple shower system applications - HydroPanel II 450 Piezo
Powers

ESP HydroPanel II sensor system for single and multiple shower system applications - HydroPanel II 450 Piezo

HydroPanel II Piezo shower system combines the convenience of modular shrouding with the benefits of solid state electronic water control. The Hydropanel II's stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical. The ESP pushbutton shower system relies on Piezo sensor technology to deliver tempered water to a shower for a pre-set length of time. A bather activates the shower system by pressing a pushbutton. The pushbutton invades the magnetic field of a proximity sensor that is assembled behind the pushbutton. The sensor sends this signal to a solenoid valve which opens and sends water to the showerhead. The shower will operate for the pre-set run-time, or until the bather presses the pushbutton again. The ESP HydroPanel II is ideal for new or retrofit applications in schools, health clubs, correctional facilities, and remodeled buildings - anywhere space, hygiene and water conservation are concerns. Tempered water can be supplied to the ESP HydroPanel units by a master mixer such as the Powers HydroGuard 430 thermostatic mixing valve or Hi-Lo Cabinet Supply Fixture.

Tekniset tiedot
  • Features

    • A bather activates the shower system by pressing a pushbutton that will operate the shower for the pre-set run-time
    • Ideal for new or retrofit applications in schools, health clubs, correctional facilities, and remodeled buildings
    • Stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical
    • Commercial grade brass solenoid valve is slow closing to prevent water hammer
Tekniset tiedot
  • Yksilöity viite450-HydroPanel-II-Piezo
  • TuoteperheLavatory Tempering
  • TuoteryhmäTempering Valve
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-01-28
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliRuostumaton teräs
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Venttiilit
  • IFC-luokitusVenttiili
  • UNSPSC-nimiValves
  • UNSPSC-koodi401416
  • Uniclass 2015 -koodiPr_65_54_95_88
  • Uniclass 2015 -kuvausThermostatic mixing valves
  • OmniClass-numero23-27 31 29
  • OmniClass-nimikeMixing Valves
  • CSI UniFormat II -koodiD20
  • CSI UniFormat II -nimikePLUMBING