Julkaise tuotteesi
VisuGuard T/P combination tempering valve with LCD temperature display. ASSE 1016-2005, type T/P listed - 720
VisuGuard T/P combination tempering valve with LCD temperature display. ASSE 1016-2005, type T/P listed - 720
    Powers

    VisuGuard T/P combination tempering valve with LCD temperature display. ASSE 1016-2005, type T/P listed - 720

    Concealed tub and shower, or shower only, combination mixer with battery operated LCD temperature display for use in shower applications. Features AAA alkaline battery for years of continuous life. Rugged, brass valve body construction with paraffin actuator protects against temperature and pressure changes. Internal components resist lime buildup and corrosion. Adjustable handle rotation stop reduces risk of handle overadjustment. Opens in cold water position to maximize bather safety. Battery and temperature display are housed in an easy-access, watertight enclosure.

    Tekniset tiedot
    • Features

      • Controls mixed outlet temperature within 10°F (5.5°C) of hot water supply temperature and displays temperature within 1/10th of a degree
      • Provides true protection against pressure and temperature changes
      • Eliminates time and cost for seasonal limit stop adjustment
      • Back-to-back installation without costly cross-over piping
    Tekniset tiedot
    • Yksilöity viite720-VisuGuard-Tempering-Valve
    • TuoteperheLavatory Tempering
    • TuoteryhmäTempering Valve
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-01-28
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMessinki
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaPutkityöt - Venttiilit
    • IFC-luokitusSaniteettiterminaali
    • UNSPSC-nimiValves
    • UNSPSC-koodi401416
    • Uniclass 2015 -koodiPr_40_20_87_09
    • Uniclass 2015 -kuvausBath taps
    • CSI MasterFormat 2014 -koodi22 41 39
    • CSI MasterFormat 2014 -nimikeResidential Faucets, Supplies, and Trim
    • OmniClass-numero23-31 11 00
    • OmniClass-nimikeFaucets
    • CSI UniFormat II -koodiD20
    • CSI UniFormat II -nimikePLUMBING