Julkaise tuotteesi
Noodle Link™

Noodle Link™

4.3 / 5 tähteä4.3(9 arvostelua)

Noodle Link™ is a revolutionary new 2” chain link fence that uses flexible round tubes to lock the double-wall slats securely in place at both the top and bottom of the fence.

The NOODLE LINK™ noodles and slats are inserted and locked in place at the factory and already in the wire when you receive them. That’s right, you can save time because you don’t need to slat the link chain fence yourself, all you have to do is hang the fence with the pre-inserted slats up. NOODLE LINK™ costs less than buying and installing chain link fence and slats separately, is easy to install and creates a beautifully finished fence your customers will love and appreciate. It’s the smart choice in chain links fences with privacy. And you don’t have to take our word for it; check out our customers’ testimonials!

Tekniset tiedot
  • NOODLE LINK™ FEATURES AND SPECIFICATIONS:

    • Double-wall factory inserted slats
    • Approximately 75% wind load and privacy factor (based on wire/mesh used-stretch tension)
    • Available in 2” x 2” mesh
    • Manufactured up to 12’ high
    • Available in 9 gauge galvanized before weaving (GBW), Type II, class IV wire (1.20 oz.)
    • Available in 9 gauge galvanized before weaving (GBW), Type II class V wire (2.0 oz.)
    • Available in 9 gauge finish 10 gauge core fused & bonded vinyl coated wire – 7 colors available
    • Available in 8 gauge finish 9 gauge core fused & bonded vinyl coated wire – 7 colors available
    • Available in 9 gauge aluminized before weaving wire per ASTM A491, Type 1
    • Available in 25’ rolls, 5’ minimum increments after that
    • Slats meet ASTM F3000 and F3000M designations
    • Fifteen year, pro-rata limited warranty
    • Patent pending
Tekniset tiedot
  • Yksilöity viitenoodle-link
  • TuoteperheChain Link Fence with “Factory Inserted Slats”™
  • TuoteryhmäNoodle Link™
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-12-17
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaMaisemointi - Aitaukset
  • UNSPSC-nimiFencing
  • UNSPSC-koodi301520
  • Uniclass 2015 -koodiSs_25_14
  • Uniclass 2015 -kuvausFence systems
  • CSI MasterFormat 2014 -koodi32 31 13
  • CSI MasterFormat 2014 -nimikeChain Link Fences and Gates
  • OmniClass-numero23-11 25 19
  • OmniClass-nimikeFences

Alueellinen saatavuus

Eurooppa Pohjois-Amerikka Aasia Etelä-Amerikka Oseania