Julkaise tuotteesi
Protan BlueProof-B Roofing Membrane
Protan BlueProof-B Roofing Membrane
    PROTAN

    Protan BlueProof-B Roofing Membrane

    Protan BlueProof-B is a high quality thermoplastic roofing membrane with a strong polyester reinforcement. Protan BP-B is used as roofing membrane in the Protan water retention system. Protan BP-B is welded with hot air so that the seams become homogeneous and can withstand high water pressure.

    Tekniset tiedot
    • Protan BlueProof-B specifications are subject to availability and may not be available or approved in all countries/regions.

      Dimensions (thickness/width/length)

      • 1,8 mm x 1,00 m x Made to measure
      • 1,8 mm x 2,00 m x Made to measure
      • 1,8 mm x 3,96 m x Made to measure

      Weight

      • 2090 g/m²

      Colours (nearest RAL code)

      • Dark grey F94 - RAL 7012

      Materials

      Protan BP-B contains stabilizers, which makes the product resistant to high and low temperatures, UV-resistant and flame retardant. All Chemicals in product are according to BASTA Properties Criteria and the sector requirements.

      • PVC 40-42 %
      • Plasticizer 31-34 %
      • Polyester textile 4,5-5,5 %
      • Fire-, heat-and UV-stabilizers 20-24 %

      Reference service life, product

      Typical 40 years.

      Fire Classification

      Protan BlueProof-B exposed roof systems are classified according to EN 13501-5. Fire classifications are available on a variety of constructions and insulation types. Please contact Protan for further information or refer to the relevant technical approvals.

    Tekniset tiedot
    • Yksilöity viiteblueproof-B_membrane_eu
    • TuoteperheRoofing
    • TuoteryhmäSingle Ply Membrane
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-12-01
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Suunniteltu:Norja
    • Valmistettu:Norja
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Waterproofing & Membranes
    • IFC-luokitusKatto
    • UNSPSC-nimiRoofing membranes
    • UNSPSC-koodi30151505
    • Uniclass 2015 -koodiSs_30_40_30_80
    • Uniclass 2015 -kuvausSingle layer sheet warm roof covering systems
    • CSI MasterFormat 2014 -koodi07 50 00
    • CSI MasterFormat 2014 -nimikeMembrane Roofing
    • OmniClass-numero23-13 39 31 11 27
    • OmniClass-nimikePolyvinyl chloride (PVC) Single Layer Roof Membranes
    • CSI UniFormat II -koodiB3010
    • CSI UniFormat II -nimikeRoof Coverings

    Alueellinen saatavuus

    Eurooppa Aasia