Julkaise tuotteesi
Protan SE 1,5 mm Roofing Membrane
Protan SE 1,5 mm Roofing Membrane
    PROTAN

    Protan SE 1,5 mm Roofing Membrane

    Protan SE1,5 is a high quality polyester reinforced thermoplastic waterproofing membrane with high tensile and tear strength. 

    Protan SE 1,5 is used on exposed roof surfaces. The membrane can be mechanically fastened to the load bearing substrate or installed in a Protan vacuum roof system. 

    The membrane can be used on roofs of all shapes and sizes   whether flat, sloped or curved. The membrane is used on warm/compact roof constructions as well as cold/ventilated constructions.

    Tekniset tiedot
    • Protan SE specifications are subject to availability and may not be available or approved in all countries/regions.

      Dimensions (thickness/width/length)

      • 1,5 mm x 0,67 m x 20 m
      • 1,5 mm x 1,00 m x 20 m
      • 1,5 mm x 2,00 m x 20 m
      • 1,5 mm x 3,96 m (prefabricated) x 20 m

      Weight

      • 1750 g/m²

      Colours (nearest RAL code)

      • Dark grey F94 - RAL 7012 
      • Light grey F91- RAL 7040
      • Copper green F41 - RAL 6021
      • Red F12 - RAL 3013
      • White/Cool Roof F01- RAL 9003-9016
      • Black FX9- RAL 9004

      Materials

      Protan SE 1,5 contains stabilizers which makes the product resistant to high and low temperatures, UV-resistant and flame retardant. 

      • PVC 40-42  % 
      • Plasticizer 31-33  % 
      • Polyester textile 4,5-5,5  %  
      • Fire-, heat-and UV-stabilizers 20-24 % 

      Reference service life, product

      Typical 40 years.

      Fire Classification

      Protan SE exposed roof systems are classified according to EN 13501-5. Fire classifications are available on a variety of constructions and insulation types. Please contact Protan for further information or refer to the relevant technical approvals.

    Tekniset tiedot
    • Yksilöity viiteSE_15_membrane_eu
    • TuoteperheRoofing
    • TuoteryhmäSingle Ply Membrane
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2021-11-17
    • Painoksen numero1
    • Korkeus (mm)1.5
    • Leveys (mm)2000
    • Syvyys (mm)20000
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Suunniteltu:Norja
    • Valmistettu:Norja
    • Nettopaino (kg)70
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Waterproofing & Membranes
    • IFC-luokitusKatto
    • UNSPSC-nimiRoofing membranes
    • UNSPSC-koodi30151505
    • Uniclass 2015 -koodiSs_30_40_30_80
    • Uniclass 2015 -kuvausSingle layer sheet warm roof covering systems
    • CSI MasterFormat 2014 -koodi07 50 00
    • CSI MasterFormat 2014 -nimikeMembrane Roofing
    • OmniClass-numero23-13 39 31 11 27
    • OmniClass-nimikePolyvinyl chloride (PVC) Single Layer Roof Membranes
    • CSI UniFormat II -koodiB3010
    • CSI UniFormat II -nimikeRoof Coverings

    Alueellinen saatavuus

    Eurooppa Aasia