Julkaise tuotteesi
Fire Door - EI2 30 C5 - 30dB - Mod.: 1000 - Puertas Perciber
Fire Door - EI2 30 C5 - 30dB - Mod.: 1000 - Puertas Perciber
Fire Door - EI2 30 C5 - 30dB - Mod.: 1000 - Puertas Perciber
Fire Door - EI2 30 C5 - 30dB - Mod.: 1000 - Puertas Perciber
Fire Door - EI2 30 C5 - 30dB - Mod.: 1000 - Puertas Perciber
Fire Door - EI2 30 C5 - 30dB - Mod.: 1000 - Puertas Perciber

    Fire Door - EI2 30 C5 - 30dB - Mod.: 1000 - Puertas Perciber

    30-minute fire rating and 30 dB acoustic rating

    Our fire-resistant doors are approved and certified based on testing conducted at ENAC-accredited laboratories.

    The Technical Building Code (CTE) mandates the classification of fire doors under the EI2 30 C5 rating, with the applicable testing standards being EN 1634-1 (fire resistance) and EN 1191 (durability of the self-closing mechanism), and the corresponding classification standards being EN 13501-2 and EN 14600, respectively.

    Tekniset tiedot
    • Includes jamb set (with rubber), casing (with/without wings), leaf, hinges, handle, door closer and automatic drop seal (ACU 1703).

      Standard and customized dimensions.

      • Maximum width: 2200 x 1050 x 45 mm
      • Maximum height: 2400 x 925 x 45 mm

      Offered in a range of lacquered colors and in every laminate collection.

      Available installation options:

      • Concealed door closer
      • Concealed hinges
      • Peephole
      • Access control electronic handle
      • Glazing with 1 to 4 lites
      • Panic bar system with door coordinator for double-leaf door
    Tekniset tiedot
    • Yksilöity viiteEI2-30-C5-30dB-1000-cortafuegos
    • TuoteperheTechnical Doors
    • TuoteryhmäFire Doors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-05-28
    • Painoksen numero1
    Linkit
    Liittyviä
    • Ensisijainen materiaaliMDF
    • Toissijainen materiaaliLastulevy
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaOvet - Palo-ovet ja -luukut
    • IFC-luokitusOvi
    • ETIM-koodiEC003080
    • ETIM-nimiInterior door (wood)
    • Uniclass 2015 -koodiPr_30_59_24_28
    • Uniclass 2015 -kuvausFire doorsets
    • CSI MasterFormat 2014 -koodi08 14 00
    • CSI MasterFormat 2014 -nimikeWood Doors
    • OmniClass-numero23-17 11 31 11 17
    • OmniClass-nimikeFire Rated Hinged Doors