Julkaise tuotteesi
Product image
Mallistokuvake

Tekijä: Quooker - Tap Nordic Single - Instant 100°C boiling, filtered, chilled, still and sparkling water Quooker

Quooker - Nordic Single tap or boiling, chilled and sparkling water

For those interested in a boiling water-only tap – perhaps to pair alongside an existing mixer, or create a dedicated ‘tea station’ – our Single tap Round makes a great choice. Height-adjustable, it rotates through 360 degrees: super convenient for making quick
cups of tea of filling pans on the work surface. This tap has no lever on the side, so that no hot or cold water can be tapped. However, in combination with the CUBE, this tap provides chilled sparkling and still water immediately.

Kokoelma sisältää

6 tuotetta