Julkaise tuotteesi
Hi Delta FlexGas Hydronic Boiler, 302CD-902CD
Raypak

Hi Delta FlexGas Hydronic Boiler, 302CD-902CD

Although it is possible to convert almost any Hi Delta® unit from natural gas to propane, it does take time. The patented "FlexGas®" system allows the unit to be plumbed for BOTH fuels, switching from operation from one fuel to the other with the turn of a key - without shutting down the unit at all!

Features:

  • All models Indoor/Outdoor certified.
  • 84% Efficiency. Cat I venting.
  • 2-Stage Operation.
  • Patented burner "security blanket" enhances staged combustion, minimizes installation/start-up issues, and protects burners from metal fatigue.
  • 105ºF minimum inlet water temperature.
  • Cast-iron headers with copper finned tube heat exchanger. Brass headers and cupro-nickel tubes available as options. AB 1953 compliant.
  • Sidewall venting capable. No extractor needed for most applications.
  • Ducted combustion air ready. TruSeal® CSA-Certified direct-vent available.
  • Status display and on-board diagnostic center, English, no codes.
  • Certified under SCAQMD Rule 1146.2. m Meets all Low NOx regulations.
    Tekniset tiedot
      • 100% Factory fire-tested 
      • Fast, economical natural-to-propane gas switchover 
      • Thermal Efficiency: 84% 
      • Versa IC® Controller with LCD Display 
      • Maximum Setpoint: 220°F (104°C) 
      • Maximum outlet temperature: 240°F (115.6°C) 
      • Minimum non-condensing inlet temperature: 105°F (40.6°C) 
      • Thermal shock proof heat exchanger 
      • Limited 20-year thermal shock warranty 
      • Limited 10-year heat exchanger warranty 
      • Full safety diagnostics with fault history 
      • PolyTuf Powder-coated cabinet 
      • Fan-assisted 
      • Patented burner security blanket 
      • SCAQMD Rule 1146.2 certified, Low NOx < 20 ppm 
      • Cascade up to 8 heaters - no external sequencer required 
      • Cascade in parallel or sequential modulation modes 
      • Proudly assembled in the USA
    Tekniset tiedot
    • Yksilöity viiteHi-Delta-FlexGas-Hydronic-Boiler-302CD-902CD
    • TuoteperheBoilers & Water Heaters
    • TuoteryhmäHydronic Boilers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-10-01
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLVI - Boilerit
    • IFC-luokitusHöyrystin
    • ETIM-koodiEG015210
    • ETIM-nimiBoilers and heaters
    • UNSPSC-nimiBoilers
    • UNSPSC-koodi401020
    • Uniclass 2015 -koodiPr_60_60_08
    • Uniclass 2015 -kuvausBoilers
    • CSI MasterFormat 2014 -koodi23 52 00
    • CSI MasterFormat 2014 -nimikeHeating Boilers
    • OmniClass-numero23-33 11 00
    • OmniClass-nimikeCommercial Boilers
    • CSI UniFormat II -koodiD3090
    • CSI UniFormat II -nimikeOther HVAC Systems & Equipment