Julkaise tuotteesi
Big Pyramid Tower | Playground Equipment | Play Tower
Big Pyramid Tower | Playground Equipment | Play Tower
Big Pyramid Tower | Playground Equipment | Play Tower
Big Pyramid Tower | Playground Equipment | Play Tower
Big Pyramid Tower | Playground Equipment | Play Tower
Big Pyramid Tower | Playground Equipment | Play Tower

    Big Pyramid Tower | Playground Equipment | Play Tower

    Because of its individual shape, the Big Pyramid Tower catches the eye and is therefore suited as a playground signal and lends the site an unmistakable character. The metal tip shines in the sunlight and the cladding is transparent, letting light pass through, despite its sturdiness. A colour design provides an interesting accentuation. If the towers are grouped, it is possible to create a spectacular slide system with connecting tunnels which will undoubtedly form a big attraction in leisure areas.

    Recommended for

    • Kindergarten children
    • School children
    • Supervised play areas such as kindergartens, schools, after-school programmes or similar
    • Public play areas without supervision such as playgrounds, parks or similar
    Tekniset tiedot
    • Technical information

      Equipment made of natural mountain larch

      Peeled white
      Palisades peeled white means that bark, cambium and sapwood are removed, the natural shape of the trunk is preserved and can be experienced

      Core-free
      Sawn-timbers core-free, thus decreasing occurrences of cracking and undesired changes in shape

      Claddings
      Claddings made of mountain larch (4 - 5 cm). Peeled white by hand, natural tree surface remains tangible and perceptible

      Tongue and groove
      Tongue and groove planks made of 4 cm solid wood, highly resilient, no trickling of dust / sand, protection against direct rain

      Hardwood rungs
      Climbing rungs made of hardwood (ash) Ø 4.2 cm, milled and mortised, secured against twisting, easy to grip and not cold for children to touch

      Interlocking
      Interlocking connection, with milled metal rings or serrated disc dowels, to reinforce the bolt connection under high loads transverse to the grain direction of the wood

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel. For more detailed explanation of the quality characteristics see our website.

      Tip made of stainless steel, glass bead blasted.

      Dimensions
      (small deviations possible)

      Order No. L3.41000, Small Pyramid Tower:
      Height: 7.00 m
      Floor heights: 1.00 - 3.00 m
      Ground surface: 2.50 x 2.50 m
      Support posts diameter: 22 - 24 cm
      Weight: approx. 1500 kg

      Order No. L3.42000, Middle Pyramid Tower:
      Height: 9.00 m
      Floor heights: 1.00 - 5.00 m
      Ground surface: 3.30 x 3.30 m
      Support posts diameter: 25 - 29 cm
      Weight: approx. 3000 kg

      Order No. L3.42500, Midsize Pyramid Tower:
      Height: 11.00 m
      Floor heights: 1.00 - 7.00 m
      Ground surface: 4.00 x 4.00 m
      Support posts diameter: 25 - 29 cm
      Weight: approx. 4000 kg

      Order No. L3.43000, Big Pyramid Tower:
      Height: 13.00 m
      Floor heights: 1.00 - 9.00 m
      Ground surface: 4.80 x 4.80 m
      Support posts diameter: 26 - 35 cm
      Weight: approx. 6000 kg

      Installation information

      Surfacing requirements
      Corresponding to a fall height of ≤ 1.00 m (please refer to our website for more detailed information).

      Foundations

      Order No. L3.41000, Small Pyramid Tower:
      4 items 100 x 100 x 80 cm
      Excavation depth 100 cm

      Order No. L3.42000, Middle Pyramid Tower:
      4 items 100 x 100 x 100 cm
      Excavation depth 120 cm

      Order No. L3.42500, Midsize Pyramid Tower:
      4 items 150 x 150 x 100 cm
      Excavation depth 120 cm
      1 item 90 x 30 x 50 cm
      Excavation depth 70 cm

      Order No. L3.43000, Big Pyramid Tower:
      4 items 150 x 150 x 100 cm
      Excavation depth 120 cm
      1 item 90 x 30 x 50 cm
      Excavation depth 70 cm
      1 item 40 x 40 x 50 cm
      Excavation depth 70 cm

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      For special climatic conditions, the equipment is also available with support posts made of glued laminated beams in mountain larch with square cross-section.

      Technical changes reserved.

    Tekniset tiedot
    • Yksilöity viitebig-pyramid-tower
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-29
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaMaisemointi - Leikkikenttä
    • OmniClass-numero23-21 29 17
    • OmniClass-nimikePlayground Equipment