Julkaise tuotteesi
Climbing Structure 16 | Playground Equipment | Climbing Structure
Climbing Structure 16 | Playground Equipment | Climbing Structure
Climbing Structure 16 | Playground Equipment | Climbing Structure
Climbing Structure 16 | Playground Equipment | Climbing Structure
Climbing Structure 16 | Playground Equipment | Climbing Structure
Climbing Structure 16 | Playground Equipment | Climbing Structure

    Climbing Structure 16 | Playground Equipment | Climbing Structure

    Climbing Structures made from hand-processed irregular round logs can be integrated into a strongly nature-oriented environment due to their formal expressive character. Many children can play within a small space; Climbing Structures can even absorb the arrival of a large number of children who wish to play on it and incorporate all of them within a flowing play rhythm. Climbing Structures do not only allow for climbing, experiencing height, and for having a sensual experience with hands and feet, but they can also be used as a nice seat for relaxing and observing.

    Recommended for

    • School children
    • Young people
    • Public play areas without supervision, such as playgrounds, parks or similar
    • Supervised play areas such as kindergartens, schools, after-school programmes or similar
    Tekniset tiedot
    • Technical information

      Posts made of robinia, Ø 15 - 21 cm

      Peeled white
      Palisades peeled white means that bark, cambium and sapwood are removed, the natural shape of the trunk is preserved and can be experienced

      Bevel cut
      Vertical stand posts with bevelled end grain section as constructive wood preservation measure

      Richter Hercules type rope
      Richter Hercules type rope, a combination of galvanised six-strand steel cables and polyester yarn, diameter > 20 mm, laid and glued with very good abrasion resistance, strong sheathing even in the case of damage by puncturing

      Aluminium rope pressing
      Aluminium rope pressing, cylindrically pressed, with rounded ends

      S-connectors
      S-connectors Ø 8.1 mm, made of high-quality stainless steel, rounded

      Profiled washer
      Profiled washer for covering protruding screw heads according to standard, improved pressure distribution and protection against water. Impedes loosening the bolt

      Adjustable
      Adjustable two-piece bolt connection, easy to maintain, no projecting threads

      Stainless chains
      Chains made of steel 1.4571 with high corrosion resistance. Short-linked, without eyelets on the connecting parts, easily replaceable and simple shortening

      Distance fitting
      Screw connection with distance fitting made of polyamide to avoid entrapment areas

      Fastening of rope
      Fastening of rope / net by means of adjustable chain fixation, easy assembly and maintenance

      Standard colour rope: natural. For more detailed explanation of the quality characteristics see our website.

      Installation information

      Surfacing requirements
      corresponding to a fall height of ≤ 3.00 m (please refer to our website for more detailed information)

      Foundations
      14 items 80 x 80 x 60 cm
      Excavation depth 80 cm

      Note
      The climbing structure is an individual construction which is only partly pre-assembled in our workshop. Therefore, the installation needs to be carried out by an installation company authorised by us.

      Technical changes reserved.

    Tekniset tiedot
    • Yksilöity viiteclimbing-structure-16
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-29
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaMaisemointi - Leikkikenttä
    • OmniClass-numero23-21 29 17
    • OmniClass-nimikePlayground Equipment