Julkaise tuotteesi
Cradle Nest special | Playground Equipment | Nest Swing
Cradle Nest special | Playground Equipment | Nest Swing
Cradle Nest special | Playground Equipment | Nest Swing
Cradle Nest special | Playground Equipment | Nest Swing
Cradle Nest special | Playground Equipment | Nest Swing
Cradle Nest special | Playground Equipment | Nest Swing

    Cradle Nest special | Playground Equipment | Nest Swing

    Swinging and rocking are typical movements in the childhood. Children are looking for possibilities to experience this swinging movement. Lying in the Cradle Nest is even more pleasant when a friendly co-player sets the swing into motion from outside. It is special fun if there are several “chicks” in the nest. Our special version with a cross beam made of steel contributes to the stability of our construction and gives the cradle nest a strong expression.

    Recommended for

    • School children
    • Supervised play areas, such as schools, after-school programmes or similar
    • Public play areas without supervision, such as playgrounds, parks or similar

    Barrier-free

    • Together with a carer
    Tekniset tiedot
    • Technical information

      Equipment made of natural mountain larch

      Peeled white
      Palisades peeled white means that bark, cambium and sapwood are removed, the natural shape of the trunk is preserved and can be experienced

      Universal joint
      Drop-forged, hot-dip galvanised universal joint, consists of two sintered bushes, for free swinging in any direction

      Profiled washer
      Profiled washer for covering protruding screw heads according to standard, improved pressure distribution and protection against water. Impedes loosening the bolt

      Interlocking
      Interlocking connection, with milled metal rings or serrated disc dowels, to reinforce the bolt connection under high loads transverse to the grain direction of the wood

      Sintered bush
      For all reciprocating movements we use sintered plain bearings which are self-lubricating in use and can easily be exchanged if necessary

      Ground anchor
      All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel

      Cross beam made of steel
      Swing cross beam made of hot-dip galvanized steel. Optimized swing geometry with rigid corner connections, thus allowing for smaller foundations and easier foundation covering

      Stainless chains
      Chains made of steel with high corrosion resistance. Short-linked, without eyelets on the connecting parts, easily replaceable and simple shortening

      Stork nest Ø 120 cm with olive green rope ring (PP), net seat and suspension rope black Ø 16 mm (polyester). Suspended on Ø 7 mm stainless steel chains.

      Dimensions
      (small deviations possible)

      Height: 2.80 m
      Vertical clearance: 2.60 m
      Length: 4.30 m
      Width: 2.15 m
      Weight: 280 kg

      Installation information

      Surfacing requirements
      Corresponding to a fall height of ≤ 1.50 m

      Foundations
      4 items 60 x 70 x 60 cm
      Excavation depth 80 cm

      Attention:
      Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.

      Technical changes reserved.

    Tekniset tiedot
    • Yksilöity viitecradle-nest-special
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-29
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Toissijainen materiaaliGalvanoitu teräs
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaMaisemointi - Leikkikenttä
    • OmniClass-numero23-21 29 17
    • OmniClass-nimikePlayground Equipment