Julkaise tuotteesi
Satellite Dish Support (SDS) | RPH (Roof Penetration Housings, LLC)
Satellite Dish Support (SDS) | RPH (Roof Penetration Housings, LLC)
    RPH

    Satellite Dish Support (SDS) | RPH (Roof Penetration Housings, LLC)

    3.8 / 5 tähteä3.8(6 arvostelua)

    Satellite dish support for roof applications. 

    Choose the size VAULT® necessary to accommodate piping, conduit, cable or other penetrations in the same unit as the SDS.

    Tekniset tiedot
    • The SDS utilizes The VAULT® in combination with – one 1-1/2” aluminum structural to support satellite dishes 40” diameter or less. This installation is accomplished with one side of the aluminum support being mechanically anchored to the roof inside the VAULT®, while the outside is supported by a non-penetration support which transfers less than 2.5 PSI to the roof structure. 

    Tekniset tiedot
    • Yksilöity viiterph-sds
    • TuoteperheExterior Protection of Openings
    • TuoteryhmäVAULT® Options
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-10-05
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakentaminen - Kattotarvikkeet
    • UNSPSC-nimiRoofing accessories
    • UNSPSC-koodi301516
    • CSI MasterFormat 2014 -koodi07 72 00
    • CSI MasterFormat 2014 -nimikeRoof Accessories
    • OmniClass-numero23-17 21 11
    • OmniClass-nimikeExterior Protection of Openings