Julkaise tuotteesi
VariDoor™ Acoustic Cabinet
VariDoor™ Acoustic Cabinet
VariDoor™ Acoustic Cabinet
VariDoor™ Acoustic Cabinet

    VariDoor™ Acoustic Cabinet

    VariDoorTM is the industry’s first variable acoustic cabinet with a hybrid diffusive/absorptive surface outside when closed. When the cabinet doors are opened, RPG’s hardwood diffusing FlutterFree solid wood plank on the inside is exposed. The cabinet doors can be positioned and adjusted with a Variable Depth Air Cavity (VDACTM) to alter reverberation time, control flutter echo, and correct low-frequency modal problems. The VariDoorTM is designed for multi-use recording and rehearsal spaces in which flexibility is paramount.

    Tekniset tiedot
    • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

      Product Material Composition - MDF Core with Veneer

      Product Acoustic Function - Hybrid

      Product Core Fire Rating - Class I or A

      Installation - VariDoorTM cabinets are supplied ready to hang with
      with RPG-provided integrated cleats.

      Weight - 10.00

    Tekniset tiedot
    • Yksilöity viitevaridoor
    • TuoteperheArchitectural Acoustics
    • TuoteryhmäHybrid
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-05-07
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMDF
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaKalusteet - Hyllyt & varasto
    • IFC-luokitusKalustuselementti
    • ETIM-koodiEC012286
    • ETIM-nimiCabinet
    • Uniclass 2015 -koodiPr_80_77_28
    • Uniclass 2015 -kuvausEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 -koodi41 53 13
    • CSI MasterFormat 2014 -nimikeStorage Cabinets
    • OmniClass-numero23-21 19 15
    • OmniClass-nimikeSpecialty Casework