Julkaise tuotteesi
ABD-SEA-E Automatic Balancing Damper
ABD-SEA-E Automatic Balancing Damper
    Ruskin

    ABD-SEA-E Automatic Balancing Damper

    4.7 / 5 tähteä4.7(7 arvostelua)

    Ruskin®  Model ABD-SEA-E provides precise and automatic airflow regulation for supply or exhaust ventilation systems in any residential or commercial building. Use in any HVAC application, with a static pressure between 0.2 and 2.0 inches w.c. Facilitates controlled volume of make-up or exhaust air in highrise applications. The ABD-SEA-E is factory supplied with a 24 gauge register box with rear collar for ducted applications and an aluminum supply or exhaust grille.

    • Field convertible flow direction
    • Anti-microbial agent
    • Ruskiprene™ “T” seal
    • Tool-free set-point adjustment
    • Oil-filled, hermetically sealed bearings
    Tekniset tiedot
    • Ruskin Model ABD-SEA-E provides precise and automatic airflow regulation for supply or exhaust ventilation systems in any residential or commercial building. Use in any HVAC application, with a static pressure between 0.2 and 2.0 inches w.c. Facilitates controlled volume of make-up or exhaust air in highrise applications. The ABDSEA-E is factory supplied with a 24 gauge register box and a aluminum supply or exhaust grille.

    Tekniset tiedot
    • Yksilöity viiteABD-SEA-E
    • TuoteperheDampers for Air Ductwork
    • TuoteryhmäAutomatic Balancing Dampers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-07-24
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMuovi
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLVI - Kanavistot
    • IFC-luokitusVaimennin
    • UNSPSC-nimiVentilation dampers
    • UNSPSC-koodi40101504
    • Uniclass 2015 -koodiPr_65_65_24
    • Uniclass 2015 -kuvausDuct dampers
    • CSI MasterFormat 2014 -koodi23 51 13.16
    • CSI MasterFormat 2014 -nimikeVent Dampers
    • OmniClass-numero23-33 29 00
    • OmniClass-nimikeHVAC Dampers