Julkaise tuotteesi
CD40X2 Insulated Low Leak Commercial Control Damper
Ruskin

CD40X2 Insulated Low Leak Commercial Control Damper

The CD40x2 has an 8" frame and aluminum construction. It features:

  • Airfoil blades, which have greater strength, produce less sound, greater sealing ability, and static pressure loss.
  • The most effective method of energy-saving insulation. Testing has proved that the CD40x2 insulated more efficiently than conventionally insulated blades.
  • Unique double edge blade seal design that enables higher pressure on either side of the damper to assist in blade to blade seal shutoff.
  • Linkage concealed out of the airstream for low maintenance and reduced air turbulence.

.

Tekniset tiedot
  • The CD40x2 has an 8" frame and aluminum construction. It features:

    • Airfoil blades, which have greater strength, produce less sound, greater sealing ability, and static pressure loss.
    • The most effective method of energy-saving insulation. Testing has proved that the CD40x2 insulated more efficiently than conventionally insulated blades.
    • Unique double edge blade seal design that enables higher pressure on either side of the damper to assist in blade to blade seal shutoff.
    • Linkage concealed out of the airstream for low maintenance and reduced air turbulence.

Tekniset tiedot
  • Yksilöity viiteCD40X2
  • TuoteperheDampers for Air Ductwork
  • TuoteryhmäCommercial Control Dampers
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-07-27
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot