Julkaise tuotteesi
Ruskin Stationary Drainable Hurricane Louver ELF6375DFL
Ruskin Stationary Drainable Hurricane Louver ELF6375DFL
    Ruskin

    Ruskin Stationary Drainable Hurricane Louver ELF6375DFL

    The ELF6375DFL Drainable Stationary Louver is UL listed for windload resistance and Florida Product Approved for compliance to the Florida Building Code. It has a 6" deep frame and a 37 1/2 degree blade angle.

    It features:
    • Suitable for use in non-impact resistant applications with windloads up to +50 psf.
    • AMCA licensed air and water performance.
    • Tested installation method with installation instructions to assist installers.
    • Florida Product Approval number FL6068 (2004 code version)
    Tekniset tiedot
    • Yksilöity viiterd-26
    • TuoteperheFixed Exterior Louvers and Grilles
    • TuoteryhmäHurricane Louvers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2009-09-09
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaOvet - Häikäisysuojat