Julkaise tuotteesi
HSP Duct Air Conditioner

HSP Duct Air Conditioner

Calm under pressure.

With the capability to handle static pressure up to 1.1 in. WC, the High Static Pressure (HSP) Duct provides expansive coverage with outstanding cooling and heating performance.

The high static pressure capabilities of the HSP Duct allows for longer duct runs to accommodate varying applications.

AC Features:

  • ADVANCED COMMISSIONING AND SERVICE

    The HSP Duct is equipped with a removable EEPROM chip on the main circuit board to store unit option settings, serial number, unit tag, and other field programmed data. This allows for ease of startup, commissioning, product registration, and future service work when using Samsung service software (S-Net Pro2).

  • EASY ACCESS

    All internal components are accessible from the bottom or side of the unit.

Tekniset tiedot
  • Yksilöity viitehsp-duct-air-conditioner
  • TuoteperheCommercial
  • TuoteryhmäVRF Indoor Unit
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-10-27
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliGalvanoitu teräs
  • Suunniteltu:Etelä-Korea
  • Valmistettu:Etelä-Korea
Luokitus
  • BIMobject-luokkaLVI - Ilmastointi
  • IFC-luokitusLentoterminaali
  • ETIM-koodiEC011580
  • ETIM-nimiAir-conditioning split system – inside unit (evaporator)
  • Uniclass 2015 -koodiPr_70_65_03_42
  • Uniclass 2015 -kuvausIndoor refrigeration units
  • CSI MasterFormat 2014 -koodi23 00 00
  • CSI MasterFormat 2014 -nimikeHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-numero23-33 39 21
  • OmniClass-nimikeSplit System Air Conditioning Units