Julkaise tuotteesi
OAP Duct Air Conditioner

OAP Duct Air Conditioner

A breath of fresh air.

The Outside Air Processing (OAP) Duct is an efficient outside air processing solution that treats and introduces fresh air for conditioned zones.

With the capability to handle static pressure up to 1.18 in. WC, the OAP Duct provides expansive coverage in larger high occupancy spaces.

AC Features:

  • ENHANCED DESIGN FLEXIBILITY

    The OAP Duct can be connected to the same system as other DVM S indoor units, resulting in enhanced design flexibility and lower total system cost. Compatible with DVM S Heat Pump systems only.

  • ADVANCED COMMISSIONING AND SERVICE

    The OAP Duct is equipped with a removable EEPROM chip on the main circuit board to store unit option settings, serial number, unit tag, and other field programmed data. This allows for ease of startup, commissioning, product registration, and future service work when using Samsung service software (S-Net Pro2).

Tekniset tiedot
  • Yksilöity viiteoap-duct-air-conditioner
  • TuoteperheCommercial
  • TuoteryhmäVRF Indoor Unit
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-10-27
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliGalvanoitu teräs
  • Suunniteltu:Etelä-Korea
  • Valmistettu:Etelä-Korea
Luokitus
  • BIMobject-luokkaLVI - Ilmastointi
  • IFC-luokitusLentoterminaali
  • ETIM-koodiEC011580
  • ETIM-nimiAir-conditioning split system – inside unit (evaporator)
  • Uniclass 2015 -koodiPr_70_65_03_42
  • Uniclass 2015 -kuvausIndoor refrigeration units
  • CSI MasterFormat 2014 -koodi23 00 00
  • CSI MasterFormat 2014 -nimikeHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-numero23-33 39 21
  • OmniClass-nimikeSplit System Air Conditioning Units