Julkaise tuotteesi
Atracto - Silky Metallic Pearl Decorative Coating
Atracto - Silky Metallic Pearl Decorative Coating
Atracto - Silky Metallic Pearl Decorative Coating
Atracto - Silky Metallic Pearl Decorative Coating
Atracto - Silky Metallic Pearl Decorative Coating
    SAN DECO

    Atracto - Silky Metallic Pearl Decorative Coating

    Atracto is a silky metallic pearl decorative coating that gives interior walls a glimmering, classic elegance. 

    Available in an exterior version as well, it is trowel-applied over a primed surface for a refined pearl finish.

    pearl effect coating, silky metallic finish

    Tekniset tiedot
    • Atracto features a silky texture with an acrylic emulsion base enriched with metallic pigments, offering two pearlescent options in gold and silver. Its rich metallic finish adds a sophisticated shine to interiors. 

      Beyond its elegant look, Atracto provides easy application and high performance, with versions suitable for both interior and exterior use. When thinned, it can also be applied as a decorative topcoat over products like Travertino and Obiante, delivering stylish and functional results on various surfaces.

    Tekniset tiedot
    • Yksilöity viitedecorative-paint-atracto
    • TuoteperheDecorative
    • TuoteryhmäDecorative Paint
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2025-11-07
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMaali
    • Suunniteltu:Turkki
    • Valmistettu:Turkki
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes
    • IFC-luokitusMateriaali
    • Uniclass 2015 -koodiPr_35_31_22
    • Uniclass 2015 -kuvausDecorative coatings
    • CSI MasterFormat 2014 -koodi09 94 00
    • CSI MasterFormat 2014 -nimikeDecorative Finishing
    • OmniClass-numero23-15 21 11 13
    • OmniClass-nimikeTextured Paints

    Alueellinen saatavuus

    Eurooppa Aasia Pohjois-Amerikka Etelä-Amerikka Afrikka