Julkaise tuotteesi
Nostalgie - Antique Effect Decorative Plaster
Nostalgie - Antique Effect Decorative Plaster
Nostalgie - Antique Effect Decorative Plaster
Nostalgie - Antique Effect Decorative Plaster
Nostalgie - Antique Effect Decorative Plaster
Nostalgie - Antique Effect Decorative Plaster
    SAN DECO

    Nostalgie - Antique Effect Decorative Plaster

    Nostalgie is a decorative plaster that creates an aged, antique effect with soft tonal transitions on interior walls. Trowel-applied over a primed base, it brings timeless texture and warmth to feature surfaces.

    decorative plaster, antique effect plaster

    Tekniset tiedot
    • Nostalgie recreates the rustic and historical texture of natural stone walls with an antique stone e ect, bringing together classic and modern elements seamlessly. This adds warmth and an inviting atmosphere to any space. 

      Thanks to its soft structure, Nostalgie allows for easy creation of desired patterns on surfaces. With its acrylic emulsion base and fiber reinforcement, it o ers a durable and long-lasting coating. 

      When combined with the Nostalgie Finish Decorative Topcoat, it creates rustic finishes and can be colored using a tinting machine. By creating a natural stone texture, this e ect—compatible with both traditional and modern decoration styles—adds a sophisticated touch to interiors.

    Tekniset tiedot
    • Yksilöity viitedecorative-plaster-nostalgie
    • TuoteperheDecorative
    • TuoteryhmäDecorative Plasters
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2025-11-07
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliLaasti
    • Toissijainen materiaaliMaali
    • Suunniteltu:Turkki
    • Valmistettu:Turkki
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Paint, Varnishes & Finishes
    • IFC-luokitusMateriaali
    • Uniclass 2015 -koodiPr_35_31_22
    • Uniclass 2015 -kuvausDecorative coatings
    • CSI MasterFormat 2014 -koodi09 94 13
    • CSI MasterFormat 2014 -nimikeTextured Finishing
    • OmniClass-numero23-15 21 11 13
    • OmniClass-nimikeTextured Paints

    Alueellinen saatavuus

    Eurooppa Aasia Pohjois-Amerikka Etelä-Amerikka Afrikka