Julkaise tuotteesi
Box Roka -Therm XP36,5 - window and door system
Box Roka -Therm XP36,5 - window and door system
    Saxun

    Box Roka -Therm XP36,5 - window and door system

    Box made of expanded polystyrene (EPS) for installation inside the facade, compatible with any type of aluminum, PVC, or wood carpentry.for windows and doors.

    Its thermal and acoustic behavior reduces the acoustic and thermal level inside the room, substantially improving its thermal transmittance.

    Tekniset tiedot
    • Supply of Roka-Therm XP 36,5 box in expanded polystyrene (EPS) for "Saxun" model roller blinds, with a density of +-30 Kg/m3 and minimum thermal transmittance of 1.48 W/m2K and acoustic insulation of 52 (-1,- 4) dB internally reinforced with a steel rod and lower aluminum profiles. Finished at each end with covers, plugs, shaft, bearings, and maintenance cover in abs plastic, in external, central, or internal position and sliding panel made up of large extruded aluminum slats. Rolling system on hexagonal galvanized steel shaft supported by PVC stops and mixed closure of treated steel springs for fixing the slats guided by a compatible guide. Possibility of installation with a plastic conveyor belt for manual activation by tape and reel, or motorized activation with a motor housed in the hexagonal shaft and activation by means of a button or wireless transmitter.

    Tekniset tiedot
    • Yksilöity viitecajon-roka-therm-XP36-5
    • TuoteperheRoller Shutter
    • TuoteryhmäShutter - Blinds
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-05-02
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Toissijainen materiaaliAlumiini
    Luokitus
    • BIMobject-luokkaIkkunat - Kaihtimet
    • IFC-luokitusIkkuna
    • UNSPSC-nimiWindows
    • UNSPSC-koodi301716
    • Uniclass 2015 -koodiEF_25_30
    • Uniclass 2015 -kuvausDoors and windows
    • CSI MasterFormat 2014 -koodi08 51 13
    • CSI MasterFormat 2014 -nimikeAluminum Windows
    • OmniClass-numero23-17 13 00
    • OmniClass-nimikeWindows
    • CSI UniFormat II -koodiB2020
    • CSI UniFormat II -nimikeExterior Windows