Julkaise tuotteesi
QUADEC-FS Edging profile with double rail for bonding accent tile
QUADEC-FS Edging profile with double rail for bonding accent tile
QUADEC-FS Edging profile with double rail for bonding accent tile
QUADEC-FS Edging profile with double rail for bonding accent tile

    QUADEC-FS Edging profile with double rail for bonding accent tile

    Schluter®-QUADEC-FS is a double-rail feature strip profile that features a recessed section to which field or accent tile is bonded.

    • Create designer accents on walls, chair rails, and other various decorative applications
    • Prevents tile edges from chipping
    • Features an integrated joint spacer that creates a defined joint cavity between the accent tile and the profile
    • Universal accessory piece can be used to produce a 90° inside corner, 90° outside order, and end cap
    • Available in various finishes of anodized aluminum
    Tekniset tiedot
    • Function:

      Schluter®-QUADEC-FS is a double-rail feature strip profile for producing accents in tile fields on walls, chair rails, and various other decorative applications. The profile is available in anodized aluminum and features a 2" (51 mm)-wide recessed section with dovetailed grooves to which field or accent tile up to 5/16" (8 mm)-thick is bonded.

      The top and bottom edges of the profile are square and designed to integrate with the QUADEC profile. QUADEC-FS is anchored in the mortar bond coat between tile courses via its cross-sectional shape and can be used with thicker tiles by building up the setting material behind the profile.

      The profile may also be attached to the substrate with fasteners (e.g., where the profile is not surrounded by field tile).

      Note: Matching inside corners/outside corners/end caps are available.

      Maintenance:

      The Schluter®-QUADEC-FS profile requires no special maintenance or care and is resistant to mold and fungi. Clean profiles periodically using neutral cleaning agents. In the case of anodized aluminum, do not use abrasive cleaning agents.

      Installation:

      1. Set tiles up to the area where QUADEC-FS is to be installed as a feature strip.

      2. Using a notched trowel, apply a sufficient amount of thin-set mortar to this area and/or to the back of QUADEC-FS and press the profile into the mortar and align. Leave a space of approximately 1/16" – 1/8" (1.5 – 3 mm) between the profile and the tile.

      Note: QUADEC-FS may also be attached to the substrate with fasteners.

      3. Set the adjacent row of tiles. Leave a space of approximately 1/16" – 1/8" (1.5 – 3 mm) between the profile and the tile.

      4. To set tile along the face of QUADEC-FS, apply thin-set mortar to the back of the tile using a margin trowel. Press the back-buttered tiles into the face of the profile, making sure to force thinset mortar fully into the dovetailed grooves. The tiled surface should be flush with the outer edge of the profile.

      Note: The recessed face accepts tile widths up to 2" (51 mm).

      5. Fill the joint completely with grout or setting material.

      6. Work with materials and tools that will not scratch or damage sensitive surfaces. Setting materials must be removed immediately, especially from aluminum.

      Note: Matching inside corners/outside corners/end caps are available. Corners/end caps are held in place with thin-set mortar. Fill the ends of the profile with thin-set mortar prior to inserting the accessories.

      Keywords: Profiles, Trim, Edging, Edge protection, Tile

    Tekniset tiedot
    • Yksilöity viiteschluter-quadec-fs-profile
    • TuoteperheProfiles
    • TuoteryhmäFinishing and edge-protection for walls and countertops
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-07-14
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Suunniteltu:Saksa
    Luokitus
    • BIMobject-luokkaRakentaminen - Muut
    • ETIM-koodiEG019710
    • ETIM-nimiProfiles
    • Uniclass 2015 -koodiPr_35_90_28_52
    • Uniclass 2015 -kuvausMetal finishing trims
    • CSI MasterFormat 2014 -koodi09 30 00
    • CSI MasterFormat 2014 -nimikeTiling
    • OmniClass-numero23-13 17 11
    • OmniClass-nimikeRigid Profiles