Julkaise tuotteesi
RENO-T Retrofit edge-protection profile for same-height, hard surface transitions
RENO-T Retrofit edge-protection profile for same-height, hard surface transitions
RENO-T Retrofit edge-protection profile for same-height, hard surface transitions
RENO-T Retrofit edge-protection profile for same-height, hard surface transitions

    RENO-T Retrofit edge-protection profile for same-height, hard surface transitions

    Schluter®-RENO-T is designed to provide transitions between existing, same-height, hard surface floor coverings, primarily in retrofit applications (e.g., ceramic or natural stone, parquet flooring, concrete pavers, laminate, etc).

    • Prevents tile edges from chipping
    • Ideal for floor installations where tile is bordered by wood, laminate, or other hard floor coverings
    • Designed for floor transitions in retrofit applications
    • In certain materials and sizes, the profile is flexible and can be used to form curves
    • Available in stainless steel, solid brass, and anodized aluminum
    Tekniset tiedot
    • Function:

      Schluter®-RENO-T is designed to provide transitions between existing same-height, hard-surface floor coverings (e.g., ceramic tile or natural stone, parquet flooring, concrete pavers, laminate, etc.), primarily in retrofit applications.

      The profile is available in stainless steel, solid brass, and anodized aluminum. RENO-T is installed within the existing joint cavity and overlaps adjoining surface materials, thus preventing edges from becoming damaged when subjected to mechanical stress.

      RENO-T, in brass and anodized aluminum size 9/14, is flexible in the lateral direction and can be used in curved applications.

      Maintenance:

      The Schluter®-RENO-T profile requires no special maintenance or care and is resistant to mold and fungi. Clean profiles periodically using neutral cleaning agents. Stainless steel surfaces exposed to the environment or aggressive substances should be cleaned periodically using a neutral cleaner. Regular cleaning maintains the neat appearance of stainless steel and reduces the risk of corrosion. Avoid the use of strong acids (e.g. hydrochloric or hydrofluoric) and base/alkaline cleaners (e.g. bleach, ammonia, chlorides). Do not use abrasive cleaning agents and tools. Stainless steel surfaces develop a sheen when treated with a chrome-polishing agent. Oxidation films on exposed solid brass or aluminum may be removed with a common polishing agent but will form again. In the case of anodized aluminum, do not use abrasive cleaning agents.

      Installation:

      1. Select the profile according to joint width, to ensure proper support of the lateral crosspiece.

      2. The joint cavity must be at least 3/8" (9 mm) deep and free of debris. Substances that inhibit adhesion must be removed from the sides of the joint.

      3. Fill the joint with elastomeric sealant such as Schluter®-KERDI-FIX or similar. Then insert the vertical leg of RENO-T in the joint so that the lateral crosspiece rests completely on the edges of the surface coverings.

      4. Remove any excess sealant with a suitable cleaner.

      Keywords: Profiles, Trim, Edging, Edge protection, Tile


    Tekniset tiedot
    • Yksilöity viiteschluter-reno-t
    • TuoteperheProfiles
    • TuoteryhmäEdge-protection and transition profiles for floors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-08-19
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Saksa
    Luokitus
    • BIMobject-luokkaRakentaminen - Muut
    • ETIM-koodiEG019710
    • ETIM-nimiProfiles
    • Uniclass 2015 -koodiPr_35_90_28_52
    • Uniclass 2015 -kuvausMetal finishing trims
    • CSI MasterFormat 2014 -koodi09 30 00
    • CSI MasterFormat 2014 -nimikeTiling
    • OmniClass-numero23-13 17 11
    • OmniClass-nimikeRigid Profiles