VP-VC 4 inch Vertical Termination Cap, for Pellet Pipe Installations Vent. Termination for vertical thru-the-roof installations. Type L pellet vent provides necessary protection of the vent system from rain, and other elements. Features rolled over male end eliminates sharp edges, and internal spacing bead assures uniform insulating air space between pipe walls. Inner wall is constructed from 304 stainless steel, and the outer wall is made from paintable galvanized.
As Featured on Amazon.com
#Selkirk #PelletStovePipeTerminationCap
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Yhdysvallat |