Julkaise tuotteesi
Sanifos 1600/2100/3100 - tank only
Sanifos 1600/2100/3100 - tank only
Sanifos 1600/2100/3100 - tank only

    Sanifos 1600/2100/3100 - tank only

    This range of large Sanifos lifting stations are available in more than 90 versions. With three differing tank sizes holding either 1,300, 1,600 or 3,100 liters, with one or two displacement pumps in single-phase or three-phase and in five powers, all versions are cast iron.   This range covers all your needs from large industrial use through to large domestic dwellings these lifting stations can be used for various scenarios. Its two pumps operate alternately for a durable and safe operation. These units are installed below ground near the building that they service and can lift waster water up to sewage level. In addition 3 covers are available: Class A, B and D. The latter making the lifting station suitable for installation with a road over it as the cover can withhold 40 tons. Its volume also allows an installation frost free.
    Tekniset tiedot
    • Yksilöity viiteSanifos160021003100
    • TuoteperheSFA
    • TuoteryhmäSanifos
    • TyyppiRakennusmateriaalit
    • Julkaisupäivä2020-11-18
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPE/PP
    • Toissijainen materiaaliRuostumaton teräs
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaPutkityöt - Pumput
    • ETIM-koodiEC003484
    • ETIM-nimiSewer tank