Julkaise tuotteesi
DB21 Bollard
Signify

DB21 Bollard

The DB Series is a line voltage Bollard available in incandescent, CFL, HID and LED sources. This versatile luminaire features a dome roof with die-cast aluminum louvers, and in a variety of heights. Optics include a symmetric, die-cast aluminum louvers with underside painted with highly reflective white powdercoat and a tempered glass globe. The LED sources features a 9.5W Philips LED EnduraLED lamp, LED 4Kv medium base porcelain socket A19. The 2700K warm white delivers 800 lumens and the lamp life is rated at 25,000 hours.
Tekniset tiedot
  • Yksilöity viiteDB21_Bollard
  • TuoteperheHadco
  • TuoteryhmäOutdoor luminaires - Bollards
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-09-12
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaValaistus - Ulko
  • IFC-luokitusValaisin