Julkaise tuotteesi
Slip resistant coloured epoxy flooring coating system Sikafloor® Multidur EB-14 N
Slip resistant coloured epoxy flooring coating system Sikafloor® Multidur EB-14 N
Slip resistant coloured epoxy flooring coating system Sikafloor® Multidur EB-14 N
Slip resistant coloured epoxy flooring coating system Sikafloor® Multidur EB-14 N
    Sika

    Slip resistant coloured epoxy flooring coating system Sikafloor® Multidur EB-14 N

    Sikafloor® MultiDur EB-14 N is a broadcast, coloured, rigid flooring coating system based on epoxy resins for trafficable and mechanically highly stressed areas.


    Uses

    Sikafloor® MultiDur EB-14 N may only be used by experienced professionals.

    The System is used in industrial buildings such as:

    • Car park decks
    • Food and beverage facilities
    • Logistics facilities and warehouses
    • Manufacturing facilities and workshops

    Please note:

    • The System may only be used by experienced professionals.
    • The System may only be used for interior applications.

    Characteristics / Advantages

    • Good resistance to abrasion
    • Good resistance to specific chemicals
    • Good mechanical resistance
    • Seamless
    Tekniset tiedot
    • Yksilöity viitemultidur-eb-14-n
    • TuoteperheFlooring
    • TuoteryhmäEpoxy
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-04-04
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliEpoksi
    Luokitus
    • BIMobject-luokkaLattiat - Coatings & Coverings
    • IFC-luokitusRakennuselementti
    • UNSPSC-nimiFlooring
    • UNSPSC-koodi301617
    • Uniclass 2015 -koodiPr_35_31_68_70
    • Uniclass 2015 -kuvausResin floor coatings
    • CSI MasterFormat 2014 -koodi09 67 23
    • CSI MasterFormat 2014 -nimikeResinous Flooring
    • OmniClass-numero23-15 17 29
    • OmniClass-nimikeFloor Finishing Coatings
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka