Julkaise tuotteesi
Low odour fast curing epoxy coloured roller coat flooring system Sikafloor® MultiDur ES-11
Low odour fast curing epoxy coloured roller coat flooring system Sikafloor® MultiDur ES-11
    Sika

    Low odour fast curing epoxy coloured roller coat flooring system Sikafloor® MultiDur ES-11

    Sikafloor® MultiDur ES-11 is a low odour fast curing, smooth, coloured, rigid flooring coating system based on epoxy resins. It provides a hard wearing, low maintenance gloss finish.

    Uses

    Sikafloor® MultiDur ES-11 may only be used by experienced professionals.

    The System is used in industrial buildings such as:

    • Logistics facilities and warehouses
    • Manufacturing facilities and workshops
    • Service facilities

    Please note:

    • The System may only be used for interior applications.

    Characteristics / Advantages

    • Fast curing
    • Good mechanical resistance
    • Good impact resistance
    • Good yellowing resistance
    • Very good blush resistance
    • Low VOC emissions
    • Low odour
    • Low maintenance
    Tekniset tiedot
    • Yksilöity viitemultidur-es-11
    • TuoteperheFlooring
    • TuoteryhmäEpoxy
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-04-04
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliEpoksi
    Luokitus
    • BIMobject-luokkaLattiat - Coatings & Coverings
    • IFC-luokitusRakennuselementti
    • UNSPSC-nimiFlooring
    • UNSPSC-koodi301617
    • Uniclass 2015 -koodiPr_35_31_68_70
    • Uniclass 2015 -kuvausResin floor coatings
    • CSI MasterFormat 2014 -koodi09 67 23
    • CSI MasterFormat 2014 -nimikeResinous Flooring
    • OmniClass-numero23-15 17 29
    • OmniClass-nimikeFloor Finishing Coatings
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka