Julkaise tuotteesi
Smooth, tough-elastic, unicolor conductive epoxy floor covering Sikafloor® MultiDur ES-39 ECF
Smooth, tough-elastic, unicolor conductive epoxy floor covering Sikafloor® MultiDur ES-39 ECF
Smooth, tough-elastic, unicolor conductive epoxy floor covering Sikafloor® MultiDur ES-39 ECF
    Sika

    Smooth, tough-elastic, unicolor conductive epoxy floor covering Sikafloor® MultiDur ES-39 ECF

    Sikafloor® MultiDur ES-39 ECF is a two part, electrostatic conductive self-smoothing, tough-elastic, coloured epoxy flooring system with high chemical resistance. "Total solid epoxy composition acc. to the test method Deutsche Bauchemie e.V. (German Association for construction chemicals)".

    Uses

    Sikafloor® MultiDur ES-39 ECF may only be used by experienced professionals.

    It is used as:

    • Crack-bridging and chemically resistant coating for concrete and screed surfaces in bund areas for the protection against water contaminating liquids (according resistance table)
    • Electrostatic conductive wearing course for areas subject to chemical exposure which are likely to crack

    Characteristics / Advantages

    • High chemical resistance
    • Crack-bridging
    • Liquid proof
    • Electrostatic conductive
    Tekniset tiedot
    • Yksilöity viitemultidur-es-39-ecf
    • TuoteperheFlooring
    • TuoteryhmäEpoxy
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2023-02-16
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliEpoksi
    Luokitus
    • BIMobject-luokkaLattiat - Coatings & Coverings
    • IFC-luokitusRakennuselementti
    • UNSPSC-nimiFlooring
    • UNSPSC-koodi301617
    • Uniclass 2015 -koodiPr_35_31_68_70
    • Uniclass 2015 -kuvausResin floor coatings
    • CSI MasterFormat 2014 -koodi09 67 23
    • CSI MasterFormat 2014 -nimikeResinous Flooring
    • OmniClass-numero23-15 17 29
    • OmniClass-nimikeFloor Finishing Coatings
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes

    Alueellinen saatavuus

    Eurooppa Aasia Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka