Julkaise tuotteesi
Polyurethane UV resistant elastic membrane car park decking system Sikafloor® MultiFlex PB-55 UV
Sika

Polyurethane UV resistant elastic membrane car park decking system Sikafloor® MultiFlex PB-55 UV

Sikafloor® MultiFlex PB-55 UV is a polyurethane, coloured, UV resistant, dynamic crack-bridging, slip-resistant car park decking system and is part of the Sikafloor® Multiflex flooring range. It provides a hard wearing, seamless, chemical resistant, low maintenance, slip resistant finish when broadcast with different aggregate grades and sealed with a matt finish seal coat. Varying thickness’s can be achieved from 4,0 –6,0 mm. Internal and external use.

Uses

Sikafloor® MultiFlex PB-55 UV may only be used by experienced professionals.

For car park decks:

  • UV exposed
  • Turning areas

Characteristics / Advantages

  • Waterproof
  • Resistant to UV exposure
  • Dynamic crack bridging properties
  • High mechanical resistance
  • Good chemical resistance
  • Good abrasion resistance
  • Textured gloss finish
  • Low dirt pick up
  • Easy cleanability
  • Seamless
  • Slip and skid resistant surface
  • Scratch resistant surface
  • Easy application
  • Low maintenance
Tekniset tiedot
  • Yksilöity viitemultiflex-pb-55-uv
  • TuoteperheFlooring
  • TuoteryhmäPolyurethane
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-02-15
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPolyuretaani
Luokitus
  • BIMobject-luokkaLattiat - Coatings & Coverings
  • IFC-luokitusRakennuselementti
  • UNSPSC-nimiFlooring
  • UNSPSC-koodi301617
  • Uniclass 2015 -koodiPr_35_31_68_70
  • Uniclass 2015 -kuvausResin floor coatings
  • CSI MasterFormat 2014 -koodi09 67 23
  • CSI MasterFormat 2014 -nimikeResinous Flooring
  • OmniClass-numero23-15 17 29
  • OmniClass-nimikeFloor Finishing Coatings
  • CSI UniFormat II -koodiC3020
  • CSI UniFormat II -nimikeFloor Finishes

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania Pohjois-Amerikka