Julkaise tuotteesi
Concrete Repair Mortars, SikaEmaco®-488 CI
Sika

Concrete Repair Mortars, SikaEmaco®-488 CI

SikaEmaco®-488 CI repair mortar is a one-component, shrinkage-compensated, fiber-reinforced product that contains an integral corrosion inhibitor. It can be applied vertically or overhead by low-pressure spraying or hand troweling.
Tekniset tiedot
  • PRODUCT HIGHLIGHTS • Only requires the addition of potable water • Achieves a tenacious bond to substrate without the need for abonding agent • Low-pressure sprayability improves placement speed and minimizes rebound for low waste • Sulfate-resistant and freeze/thaw durable for use in harsh environments • Very low chloride permeability and an integral corrosion inhibitor protects reinforcing steel • High early and ultimate compressive, flexural, and bond strengths for long-lasting, durable repairs • Low shrinkage produces stable, durable bond • NSF/ANSI Std 61 certified for drinking water systems

    APPLICATIONS • Interior and exterior • Vertical and overhead • Severe service environments such as sewer, lift stations, marine structures, and water collection

Tekniset tiedot
  • Yksilöity viiteSikaEmaco-488-CI
  • TuoteperheConcrete Repair
  • TuoteryhmäStructural Concrete Repair Mortars
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2024-04-01
  • Painoksen numero1
Linkit
Liittyviä
  • Ensisijainen materiaaliBetoni
  • Toissijainen materiaaliPolymer-modified cementitious
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Betoni
  • IFC-luokitusMateriaali
  • Uniclass 2015 -koodiPr_20_31_53_15
  • Uniclass 2015 -kuvausConcrete repair mortars
  • CSI MasterFormat 2014 -koodi03 35 00
  • CSI MasterFormat 2014 -nimikeConcrete Finishing
  • OmniClass-numero23-13 27 13 11
  • OmniClass-nimikeRepair Mortars