Julkaise tuotteesi
Waterproofing mortars, Sikalastic®-6100 FX
Waterproofing mortars, Sikalastic®-6100 FX
Waterproofing mortars, Sikalastic®-6100 FX
Waterproofing mortars, Sikalastic®-6100 FX
Waterproofing mortars, Sikalastic®-6100 FX
Waterproofing mortars, Sikalastic®-6100 FX
    Sika

    Waterproofing mortars, Sikalastic®-6100 FX

    Sikalastic®-6100 FX is a one-component, cement based, elastic and flexible, lightweight and fast curing membrane for waterproofing and protection of concrete structures, masonry and asphalt covered slabs. When mixed with water, Sikalastic®-6100 FX obtains a fluid consistency so that it can be easily hand applied or sprayed. It creates a membrane resistant to positive and negative hydrostatic with high crack bridging characteristics. Structures waterproofed with Sikalastic®-6100 FX can be filled with water (including potable water) after 72 hours of curing. Sikalastic®-6100 FX is composed of specially selected cements, lightweight fillers, sand and special polymers in powder form.
    Tekniset tiedot
    • Yksilöity viiteSikalastic-6100-FX
    • TuoteperheWaterproofing
    • TuoteryhmäCementitious Waterproofing Coatings
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-04-01
    • Painoksen numero1
    Linkit
    Liittyviä
    • Ensisijainen materiaaliPolymer-modified cementitious
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Waterproofing & Membranes
    • IFC-luokitusMateriaali
    • Uniclass 2015 -koodiSs_32_80_03
    • Uniclass 2015 -kuvausApplied waterproofing and tanking systems
    • CSI MasterFormat 2014 -koodi07 16 13
    • CSI MasterFormat 2014 -nimikePolymer Modified Cement Waterproofing
    • OmniClass-numero23-13 25 17 19
    • OmniClass-nimikeCementitious and Reactive Waterproofing