Julkaise tuotteesi
Fireproof and Acoustic Ceiling - SINIAT Prégymétal with Bio-sourced Insulation BIOFIB
Fireproof and Acoustic Ceiling - SINIAT Prégymétal with Bio-sourced Insulation BIOFIB
Fireproof and Acoustic Ceiling - SINIAT Prégymétal with Bio-sourced Insulation BIOFIB

    Fireproof and Acoustic Ceiling - SINIAT Prégymétal with Bio-sourced Insulation BIOFIB

    Fireproof and acoustic ceiling consisting of a plasterboard and biosourced insulation

    Tekniset tiedot
    • SINIAT FRANCE has developed the ACTIVE CAPT'AIR® TECHNOLOGY to IMPROVE THE QUALITY OF INDOOR AIR, AN EFFICIENCY PROVIDED BY 4 YEARS OF STUDY. The patented CAPT'AIR technology to improve indoor air quality is the result of SINIAT FRANCE research. In order to test its effectiveness, Siniat conducted 3 studies between 2013 and 2017. 

      BIOFIB' insulations are manufactured with 100% NATURAL, NON-IRRITANT FIBRES WITHOUT ANY VOC EMISSIONS FOR IRREPROACHABLE INTERIOR AIR QUALITY, as evidenced by the A+ labelling of these products. The use of BIOFIB' products is easy and above all safe for installers who can work without taking any particular precautions. 

    Tekniset tiedot
    • Yksilöity viiteFR_CL_FIREPROOF_BIO_INSUL
    • TuoteperhePartitions & Interior walls
    • Tuoteryhmäsolutions plaques de plâtre avec isolant biosourcé certifiées résistantes au feu
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2020-09-08
    • Painoksen numero2
    Liittyviä
    • Ensisijainen materiaaliKipsi
    • Toissijainen materiaaliEristys
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaRakentaminen - Laipio
    • IFC-luokitusLaipio
    • UNSPSC-nimiGypsum board
    • UNSPSC-koodi30161509
    • Uniclass 2015 -koodiSs_30_25
    • Uniclass 2015 -kuvausCeiling and soffit systems
    • CSI MasterFormat 2014 -koodi09 50 00
    • CSI MasterFormat 2014 -nimikeCeilings
    • OmniClass-numero23-15 19 15 13
    • OmniClass-nimikeCeiling Panels
    • CSI UniFormat II -koodiC3030
    • CSI UniFormat II -nimikeCeiling Finishes