Julkaise tuotteesi
ECOwall
ECOwall
ECOwall
ECOwall
ECOwall
ECOwall
ECOwall
ECOwall
ECOwall
ECOwall
    Slalom

    ECOwall

    ECOwall is a colourful thermoformed modular panel, which is useful for perimeter acoustic correction. Effective and thin, it keeps intact the availability of the space, providing walls and ceiling with a touch of colour. ECOwall can be distributed graphically and punctually across space, but it can also build uniform surfaces with great architectural integration. If it hangs from the ceiling, ECOwall creates a pleasant and special layout, able to take advantage not only of the acoustic performance but capable of influencing the refraction of sound waves too. ECOwall fits harmoniously into spaces with different functions, such as offices, meeting rooms, restaurants, homes, hospitals, gyms and wherever you want to achieve the acoustic comfort. The different finishes of colours and materials available allow you to create the most suitable panel for each project.

    Tekniset tiedot
    • Sound absorption: Alpha W 0,75 | NRC 0,70 [Uni En Iso 11654]

      Fire Reaction: B-s2, d0 [EN 13501-1:2019] | Class A [ASTM 84]

      Green Labels: Greenguard, Greenguard gold, VOC, HPD

    Tekniset tiedot
    • Yksilöity viiteECOwall
    • TuoteperheThermobonded sound-absorbing panels
    • TuoteryhmäWall&Ceiling panels
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-03-17
    • Painoksen numero1
    • Korkeus (mm)595
    • Leveys (mm)595
    • Syvyys (mm)20
    Liittyviä
    • Ensisijainen materiaaliPolyesteri
    • Toissijainen materiaaliKangas
    • Suunniteltu:Italia
    • Valmistettu:Italia
    • Nettopaino (kg)1
    Luokitus
    • BIMobject-luokkaKalusteet - Akustiikka
    • IFC-luokitusKalustuselementti
    • OmniClass-numero23-15 15 29
    • OmniClass-nimikeAcoustical Wall Finishes

    Alueellinen saatavuus

    Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka