Julkaise tuotteesi
EFX 177 BASYS® Solar-Powered Deck-Mounted High Body Guided Handwashing Display Faucet

EFX 177 BASYS® Solar-Powered Deck-Mounted High Body Guided Handwashing Display Faucet

Features

Commercial Grade, ADA Compliant, Electronic, Sensor-Activated, Die-Cast Metal Hand Washing Faucet with the following features:

  • One tool service
  • All wetted components to be stainless steel, engineered thermoplastic, EPDM, and copper or copper alloy
  • Solenoid housed in removable carrier that includes supply strainer
  • Integral water supply shut off
  • Supply strainer serviceable from above deck
  • Vandal resistant spray insert, key housed inside faucet body
  • All electronics sealed to IP-67
  • Gold plated electrical contacts
  • Above deck individual diagnostic indicators for battery life, solenoid condition, and power up mode
  • Flexible, high pressure supply hoses, 3/8” compression connections
  • Bi-stable magnetic solenoid
  • Four (4) “AA” alkaline batteries
  • Double infrared sensors with automatic setting feature
  • Single hole installation
  • Includes all mounting hardware
  • Line purge mode, eliminates stagnant water
  • Adjustable time-outs
  • 3 year limited warranty
Tekniset tiedot
  • Yksilöity viitefaucets_basys_efx-177
  • TuoteperheFaucets
  • TuoteryhmäSolar Powered Sensor Faucets
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-07-28
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
  • IFC-luokitusSaniteettiterminaali
  • ETIM-koodiEG015610
  • ETIM-nimiValves/taps/controls
  • Uniclass 2015 -koodiPr_40_20_87_84
  • Uniclass 2015 -kuvausSink taps
  • CSI MasterFormat 2014 -koodi22 42 39
  • CSI MasterFormat 2014 -nimikeCommercial Faucets, Supplies, and Trim
  • OmniClass-numero23-31 11 00
  • OmniClass-nimikeFaucets
  • CSI UniFormat II -koodiD2010
  • CSI UniFormat II -nimikePlumbing Fixtures

Alueellinen saatavuus

Aasia Pohjois-Amerikka Etelä-Amerikka Afrikka