Julkaise tuotteesi
Royal® BPW 1100 Exposed Manual Specialty Service Sink Bedpan Washer Flushometer

Royal® BPW 1100 Exposed Manual Specialty Service Sink Bedpan Washer Flushometer

Features

  • Exposed water closet, diaphragm model Flushometer is intended for floor-mounted or wall-hung top spud bowls
  • Incorporates a patented one-piece construction body design, maintaining the spray arm in an upright position
  • Presents a leaner, more aesthetic installation, reducing possible bacteria growth on hidden and hard-to-reach surfaces found on other bedpan washer units
  • Eliminates the need for unsanitary hose sprays, as well as the additional housekeeping that hoses require and the potential for patient slippage
  • Valve body, stop body, diverter body and diverter pivot made from brass casting using semi-red brass for durability and long life
  • PERMEX synthetic rubber diaphragm with Dual Filtered Fixed Bypass
  • Valve body, Cover, Tailpiece and Control Stop shall be in compliance with ASTM Alloy Classification for Semi-Red Brass
  • Valve shall be in compliance to the applicable sections of ASSE 1037.
Tekniset tiedot
  • Yksilöity viiteflushometers_royal-bpw-1100
  • TuoteperheFlushometers
  • TuoteryhmäService Sink Flushometer
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2016-05-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Putkisto
  • IFC-luokitusVenttiili
  • ETIM-koodiEC011565
  • ETIM-nimiMechanical toilet flusher
  • CSI MasterFormat 2014 -koodi22 42 43
  • CSI MasterFormat 2014 -nimikeFlushometers

Alueellinen saatavuus

Aasia Pohjois-Amerikka Etelä-Amerikka Afrikka