Julkaise tuotteesi
Smoke Guard© Model 200/400 - archived Nov 12 2019
Smoke Guard© Model 200/400 - archived Nov 12 2019
Smoke Guard© Model 200/400 - archived Nov 12 2019
Smoke Guard© Model 200/400 - archived Nov 12 2019

    Smoke Guard© Model 200/400 - archived Nov 12 2019

    MODEL 200 SMOKE CURTAIN
    In combination with the fire-rated doors used in nearly all elevators, the M200 Smoke Curtain provides comprehensive and code-compliant draft, smoke and fire control. This particular model is easy to install in nearly any environment and integrates seamlessly with existing fire protection systems to quickly bring a structure up to code.

    MODEL 400 SMOKE CURTAIN
    The M400 is available in a variety of sizes and offers more installation options than its sibling, the M200. Fire protection engineers and architects can maximize space in elevator lobbies and maintain code-compliant smoke and fire containment by combining the M400 with the fire-rated doors already present on most elevators.
    Tekniset tiedot
    • Yksilöity viiteSmokeGuard-200-400
    • TuoteperheFire Products
    • TuoteryhmäSmoke Curtains and Shutters
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-12-20
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMuu
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaTulituotteet - Palontorjunta
    • Uniclass 2015 -koodiSs_25_30_29_95
    • Uniclass 2015 -kuvausVertical smoke curtain systems
    • CSI MasterFormat 2014 -koodi08 33 43
    • CSI MasterFormat 2014 -nimikeOverhead Coiling Smoke Curtains
    • OmniClass-numero23-17 21 15
    • OmniClass-nimikeFire and Smoke Shutters and Curtains