Julkaise tuotteesi
Smoke Guard© Model 2500
Smoke Guard© Model 2500
Smoke Guard© Model 2500
Smoke Guard© Model 2500

    Smoke Guard© Model 2500

    MODEL 2500 SMOKE CURTAIN
    This versatile vertical smoke partition curtain is available in large dimensions suitable for atrium separation, openings in walls, and specialty enclosures.

    MODEL 2500 FIRE + SMOKE
    Flexibility is the defining characteristic of this fire + smoke curtain. Available in large dimensions, this vertically deploying solution is suitable for atrium separation, openings in walls, and specialty enclosures where fire-rated protection is required. This specialized curtain assembly can be specified with an optional split curtain access for manual egress per ICC AC77.
    Tekniset tiedot
    • Flexibility is the defining characteristic of this fire curtain and smoke curtain. Available in large dimensions, this vertically deploying solution is suitable for atrium separation, openings in walls, and specialty enclosures where fire-rated protection is required. This specialized curtain assembly can be specified with an optional split curtain access for manual egress per ICC AC77.

      Fire Curtain

      Smoke Curtain

    Tekniset tiedot
    • Yksilöity viiteSmokeGuard-2500
    • TuoteperheFire Products
    • TuoteryhmäSmoke Curtains and Shutters
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-12-20
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMuu
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaTulituotteet - Palontorjunta
    • Uniclass 2015 -koodiSs_25_30_29
    • Uniclass 2015 -kuvausFire and smoke curtain systems
    • CSI MasterFormat 2014 -koodi08 33 43
    • CSI MasterFormat 2014 -nimikeOverhead Coiling Smoke Curtains
    • OmniClass-numero23-17 21 15
    • OmniClass-nimikeFire and Smoke Shutters and Curtains