Julkaise tuotteesi
EZ-Path Series 44+ Fire-Rated Cable Pathway
EZ-Path Series 44+ Fire-Rated Cable Pathway
EZ-Path Series 44+ Fire-Rated Cable Pathway
EZ-Path Series 44+ Fire-Rated Cable Pathway
EZ-Path Series 44+ Fire-Rated Cable Pathway

    EZ-Path Series 44+ Fire-Rated Cable Pathway

    1.8 / 5 tähteä1.8(25 arvostelua)
    The EZ-Path® Series 44+ Fire-Rated Pathway is designed for high cable volume conditions through fire-rated walls and floors while eliminating the burden of ongoing maintenance. The Series 44+ incorporates self-sealing intumescent pads that automatically adjust to the installed cable fill without the need for user manipulation. Under fire exposure, the intumescent pads expand and swell resisting the passage of smoke and flame.

    Self Sealing design provides exceptional fire and smoke leakage ratings
    Allows for easy Moves, Adds, and Changes
    Designed for New and Existing conditions
    Variety of accessories available for any field condition
    Modular grid system for riser applications
    Greatest achievable cable density of any solution on the market
    Tekniset tiedot
    • Yksilöity viiteseries-44
    • TuoteperheFirestopping
    • TuoteryhmäEZ-Path®
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-08-20
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaTulituotteet - Palo-ovet
    • Uniclass 2015 -koodiPr_65_70_11_17
    • Uniclass 2015 -kuvausCable trays
    • CSI MasterFormat 2014 -koodi26 05 36
    • CSI MasterFormat 2014 -nimikeCable Trays for Electrical Systems
    • OmniClass-numero23-35 33 19
    • OmniClass-nimikeElectrical Cable Trays

    Alueellinen saatavuus

    Pohjois-Amerikka
    Kanada
    Yhdysvallat