Julkaise tuotteesi
Touch Free Lavatory Faucet, EXTREME 1000 E, SKU: 237000

Touch Free Lavatory Faucet, EXTREME 1000 E, SKU: 237000

Touch free electronic lavatory faucet operated by IR sensor.

The series includes options for cold or premixed water as well as hot and cold water, long spout, and tall versions for countertop sinks.

Advantages:
  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • Minimalist design with an emotional appeal, perfectly balanced due to its tempting rounded edges and smooth transitions
  • Sensor settings adjustable by remote control
  • Easy installation
  • Internal solenoid valve
  • Matching IR operated soap dispenser
Tekniset tiedot
  • Water supply: Hot & Cold (2 inlets)
    Power source: 9V Transformer
    LEAD FREE: 5452 standard approved
    Accessories: Stern remote control
Tekniset tiedot
  • Yksilöity viiteextreme-1000-e
  • TuoteperheTouch Free Lavatory Faucets Touchless
  • TuoteryhmäExtreme
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-05-26
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Israel
  • Valmistettu:Israel
Luokitus
  • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
  • IFC-luokitusSaniteettiterminaali
  • ETIM-koodiEG017610
  • ETIM-nimiSanitary taps
  • UNSPSC-nimiPlumbing fixtures
  • UNSPSC-koodi3018
  • Uniclass 2015 -koodiPr_40_20_87_84
  • Uniclass 2015 -kuvausSink taps
  • CSI MasterFormat 2014 -koodi22 42 39
  • CSI MasterFormat 2014 -nimikeCommercial Faucets, Supplies, and Trim
  • OmniClass-numero23-31 11 00
  • OmniClass-nimikeFaucets
  • CSI UniFormat II -koodiD2010
  • CSI UniFormat II -nimikePlumbing Fixtures