Julkaise tuotteesi
Hand Sanitizer Stand, Touch Free Hand Sanitizer Pillar, SKU: 281100
Hand Sanitizer Stand, Touch Free Hand Sanitizer Pillar, SKU: 281100
Hand Sanitizer Stand, Touch Free Hand Sanitizer Pillar, SKU: 281100
Hand Sanitizer Stand, Touch Free Hand Sanitizer Pillar, SKU: 281100
Hand Sanitizer Stand, Touch Free Hand Sanitizer Pillar, SKU: 281100

    Hand Sanitizer Stand, Touch Free Hand Sanitizer Pillar, SKU: 281100

    Stern’s touch-free hand sanitizer dispenser pillars are stand-alone, deck mounted units that are recommended for placement in supermarkets, banks, lobbies, and any high traffic public areas.

    PRODUCT AT A GLANCE:

    • Infrared touchless hand sanitizer dispenser
    • Powered by either 9V battery or 12V transformer.
    • Peristaltic pump. Compatible with Ethanol, IPA Isopropyl Alcohol – Up to 80% and Alcogel.
    • For use with any brand of hand sanitizer. Viscosity of up to 3800 cPs
    • Refill sanitizer priming operation by manual refill button or optional remote control
    • Optional remote control to select the dosage of hand sanitizer disinfectant
    • Plywood HPL (High-Pressure Laminate) cabinet
    • Pillar 33.8 FL OZ (1L) bottle
    • Recommended for supermarkets, banks, lobbies, and high traffic areas
    • Stand-alone, deck-mounted unit.
    • Csaba standard
    • Elite AISI316 premium
    • Lockable and both power options as standard
    • Back door opening
    Tekniset tiedot
    • Available Models:

      CSABA - Batteries - 281100CSCB

      CSABA - Transformer - 281100CSCE

      ELITE AISI316 - Batteries - 281100ELSB

      ELITE AISI316 - Transformer - 281100ELSE

    Tekniset tiedot
    • Yksilöity viitetouch-free-hand-sanitizer-pillar
    • TuoteperheHand Sanitizer Stands
    • TuoteryhmäHand Sanitizer Stands
    • TyyppiDokumentaatio (ainoastaan tiedot)
    • Julkaisupäivä2022-05-26
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Israel
    • Valmistettu:Israel
    Luokitus
    • BIMobject-luokkaSaniteetti - Annostelijat