Julkaise tuotteesi
Touch Free Lavatory Faucet, EXTREME LFB, SKU: 237820

Touch Free Lavatory Faucet, EXTREME LFB, SKU: 237820

Touch free electronic lavatory faucet operated by IR sensor.

Lead-free faucet for cold or premixed water with a concealed sensor integrated into the spout.

Advantages:
  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • Minimalist design with an emotional appeal, perfectly balanced due to its tempting rounded edges and smooth transitions
  • Sensor settings adjustable by remote control
  • Easy installation
  • The stainless steel AISI316 version is especially valued for its anti-corrosion properties in coastal environments.
  • Matching IR operated soap dispenser
Tekniset tiedot
  • Yksilöity viitetouchless-infrared-faucet
  • TuoteperheTouch Free Lavatory Faucets Touchless
  • TuoteryhmäExtreme
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-05-26
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Israel
  • Valmistettu:Israel
Luokitus
  • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
  • IFC-luokitusSaniteettiterminaali
  • ETIM-koodiEG017610
  • ETIM-nimiSanitary taps
  • UNSPSC-nimiPlumbing fixtures
  • UNSPSC-koodi3018
  • Uniclass 2015 -koodiPr_40_20_87_84
  • Uniclass 2015 -kuvausSink taps
  • CSI MasterFormat 2014 -koodi22 42 39
  • CSI MasterFormat 2014 -nimikeCommercial Faucets, Supplies, and Trim
  • OmniClass-numero23-31 11 00
  • OmniClass-nimikeFaucets
  • CSI UniFormat II -koodiD2010
  • CSI UniFormat II -nimikePlumbing Fixtures