Julkaise tuotteesi
Touch Free Wall Mounted Faucet, TUBULAR 1000 B, SKU: 350805
Touch Free Wall Mounted Faucet, TUBULAR 1000 B, SKU: 350805

    Touch Free Wall Mounted Faucet, TUBULAR 1000 B, SKU: 350805

    Touch free electronic wall-mounted faucet operated by IR sensor.

    Series includes options for cold or premixed water as well as hot and cold water, long spout, and various installation options.

    Advantages:
    • Drastically reduces water consumption
    • No physical contact. Helps to protect users against cross-contamination
    • Suits any washroom due to its minimalist design
    • Sensor settings adjustable by remote control
    • Easy installation
    • Matching IR operated soap dispenser
    Tekniset tiedot
    • Water supply: Hot & Cold (2 inlets)
      Power source: 9V Battery
      LEAD FREE: 5452 standard approved
      Accessories: Stern remote control
    Tekniset tiedot
    • Yksilöity viitetubular-1000-b
    • TuoteperheTouch Free Wall Mounted Faucets Touchless
    • TuoteryhmäTubular
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-05-26
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Israel
    • Valmistettu:Israel
    Luokitus
    • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
    • IFC-luokitusSaniteettiterminaali
    • ETIM-koodiEG017610
    • ETIM-nimiSanitary taps
    • UNSPSC-nimiPlumbing fixtures
    • UNSPSC-koodi3018
    • Uniclass 2015 -koodiPr_40_20_87_84
    • Uniclass 2015 -kuvausSink taps
    • CSI MasterFormat 2014 -koodi22 42 39
    • CSI MasterFormat 2014 -nimikeCommercial Faucets, Supplies, and Trim
    • OmniClass-numero23-31 11 00
    • OmniClass-nimikeFaucets
    • CSI UniFormat II -koodiD2010
    • CSI UniFormat II -nimikePlumbing Fixtures