Julkaise tuotteesi
Manacor Bath-Shower Mixer with Shower Set
Manacor Bath-Shower Mixer with Shower Set
Manacor Bath-Shower Mixer with Shower Set
Manacor Bath-Shower Mixer with Shower Set
Manacor Bath-Shower Mixer with Shower Set

    Manacor Bath-Shower Mixer with Shower Set

    The Manacor bath shower mixer comes complete with its own shower set, including a single-function hand shower, a 1.75 m metal hose, and an adjustable wall bracket. It also features noise-reducing dampers in the eccentrics. Its timeless design fits seamlessly into any bathroom style, from modern to classic.With a high-quality chrome finish that is both durable and elegant, it’s perfect for modern bathrooms looking for a contemporary touch without compromising functionality.
    Tekniset tiedot
      • Chrome Ref: 841220200
      • Black Ref: 84122020N
      • High-precision ceramic cartridge for smooth and precise operation
      • Integrated diverter
      • Anti-limescale aerator
      • Eccentric connections with noise reducers
      • Non-return valve
      • With shower set:
        • Metallic flexible hose 1.75 m
        • Adjustable holder
        • Hand shower 3 functions
      • 5-year warranty (3 years for accessories)
    Tekniset tiedot
    • Yksilöity viitemanacor_single_lever_bath_shower_mixer
    • TuoteperheBath taps
    • TuoteryhmäBath taps
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-09-09
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Espanja
    Luokitus
    • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
    • Uniclass 2015 -koodiPr_40_20_87_09
    • Uniclass 2015 -kuvausBath taps
    • CSI MasterFormat 2014 -koodi22 41 39
    • CSI MasterFormat 2014 -nimikeResidential Faucets, Supplies, and Trim
    • OmniClass-numero23-31 11 19
    • OmniClass-nimikeFaucet Mixing Valves