Julkaise tuotteesi
Manacor Shower Mixer with Shower Set
Manacor Shower Mixer with Shower Set
Manacor Shower Mixer with Shower Set
Manacor Shower Mixer with Shower Set
Manacor Shower Mixer with Shower Set

    Manacor Shower Mixer with Shower Set

    The Manacor shower mixer comes complete with its own shower set, including a single-function hand shower, a 1.5 m metal hose, and an adjustable wall bracket. It also features noise-reducing dampers in the eccentrics. Its timeless design fits seamlessly into any bathroom style, from modern to classic.With a high-quality chrome finish that is both durable and elegant, it’s perfect for modern bathrooms looking for a contemporary touch without compromising functionality.
    Tekniset tiedot
      • Chrome Ref: 842320200
      • Black Ref: 84232020N
      • High-precision ceramic cartridge for smooth and precise operation
      • Eccentric connections with noise reducers
      • Non-return valve
      • With shower set:
        • Metallic flexible hose 1.5 m
        • Adjustable holder
        • Hand shower 3 function
      • 5-year warranty (3 years for accessories)
    Tekniset tiedot
    • Yksilöity viitemanacor_single_lever_shower_mixer
    • TuoteperheShower systems
    • TuoteryhmäShower systems
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-09-09
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Espanja
    Luokitus
    • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
    • Uniclass 2015 -koodiPr_40_20_06_08
    • Uniclass 2015 -kuvausBaths
    • CSI MasterFormat 2014 -koodi22 41 39
    • CSI MasterFormat 2014 -nimikeResidential Faucets, Supplies, and Trim
    • OmniClass-numero23-31 11 19
    • OmniClass-nimikeFaucet Mixing Valves